XLG1000FT-425MM

10403201 MFG #: Rexnord
Out of Stock
  • Chain Material: XLG
  • Chain Material: XLG
  • Chain Number: 1000FT
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 16.732 in
  • Chain Width (Metric): 425 mm
  • Rod/Pin Material: Polypropylene
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
XLG1000 425mm Wide Flat Top MatTop Chain With Polypropylene Pins Molded In Green Internally Lubricated Acetal Material