LF882TAB GRIP-3.75IN J EPDM WH 50SH

LF882-SJ MFG #: Rexnord
Out of Stock
  • Chain Material: LF
  • Chain Number: 882TAB G
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 3.75 in
  • Chain Width (Metric): 95.25 mm
  • Color: White
  • Curve Retention Type: TAB
  • Gripper Hardness: 50 Shore A
  • Gripper Material: EPDM
  • Gripper Style: Jaw
  • Rod/Pin Material: Stanless Steel
  • ST or NS: ST
  • Straight or Side-Flex: Side-flexing
  • Surface Type: SideGrip
LF882TAB 3.75 Inch Wide SideGrip Chain Molded In Tan Low Friction Material Supplied With White EPDM Jaw Shaped 50 Shore-A Grippers And Assembled With Stainless Steel Pins