HP882TAB GRIP-3.75IN D EPDM BK 50SH

10488312 MFG #: Rexnord
Out of Stock
  • Chain Material: HP
  • Chain Number: 882TAB G
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 3.75 in
  • Chain Width (Metric): 95.25 mm
  • Color: Black
  • Curve Retention Type: TAB
  • Gripper Hardness: 50 Shore A
  • Gripper Material: EPDM
  • Gripper Style: D
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: SideGrip
HP882TAB 3.75 Inch Wide SideGrip Chain Molded In Brown High Performance Material Supplied With Black EPDM D Shaped 50 Shore-A Grippers And Assembled With Stainless Steel Pins