SS881TAB GRIP-3.625IN J EPDM WH 80SH
81440022 MFG #: Rexnord
Out of Stock
- Chain Material: SS
- Chain Material: SS
- Chain Number: 881TAB G
- Chain Pitch: 1.5 in
- Chain Width (Imperial): 3.625 in
- Chain Width (Metric): 92.08 mm
- Color: White
- Curve Retention Type: TAB
- Gripper Hardness: 80 Shore A
- Gripper Material: EPDM
- Gripper Style: Jaw
- Rod/Pin Material: Stanless Steel
- ST or NS: ST
- Straight or Side-Flex: Side-flexing
- Surface Type: SideGrip
SS881TAB 3.625 Inch Wide SideGrip Chain Made From Austenitic Stainless Steel Supplied With White EPDM Jaw Shaped 80 Shore-A Hardness Grippers