SS881TAB GRIP-3.625IN J NEO BK 40SH

81440021 MFG #: Rexnord
Out of Stock
  • Chain Material: SS
  • Chain Number: 881TAB G
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 3.625 in
  • Chain Width (Metric): 92.08 mm
  • Color: Black
  • Curve Retention Type: TAB
  • Gripper Hardness: 40 Shore A
  • Gripper Material: Neoprene
  • Gripper Style: Jaw
  • Rod/Pin Material: Stanless Steel
  • ST or NS: ST
  • Straight or Side-Flex: Side-flexing
  • Surface Type: SideGrip
SS881TAB 3.625 Inch Wide SideGrip Chain Made From Austenitic Stainless Steel Supplied With Black Neoprene Jaw Shaped 40 Shore-A Hardness Grippers