D882TAB-10IN
D882T-K10 MFG #: Rexnord
Out of Stock
- Chain Material: D
- Chain Material: D
- Chain Number: 882TAB
- Chain Pitch: 1.5 in
- Chain Width (Imperial): 10 in
- Chain Width (Metric): 254 mm
- Curve Retention Type: TAB
- Rod/Pin Material: Stanless Steel
- ST or NS: NS
- Straight or Side-Flex: Side-flexing
- Surface Type: Solid Top