BSM882TAB-6IN

10198755 MFG #: Rexnord
$0.00 /
  • Chain Material: BSM
  • Chain Number: 882TAB
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 6 in
  • Curve Retention Type: TAB
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
  • Chain Width (Metric): 152.4 mm
  • Rod/Pin Material: Stanless Steel
BSM882TAB 6 Inch Wide TableTop Chain Molded In Black Cut Resistant Material And Assembled With Stainless Steel Pins
QTY