WLF882TAB LBP-7.5IN

L0882600023 MFG #: Rexnord
Out of Stock
  • Chain Material: WLF
  • Chain Number: 882TAB LBP
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 7.5 in
  • Chain Width (Metric): 190.5 mm
  • Curve Retention Type: TAB
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: LBP
WLF882TAB LBP 7.5 Inch Wide Low Backline Pressure TableTop Chain Molded In White Low Friction Material And Assembled With Stainless Steel Pins