LF880TAB RT-4.5IN SD60 T1P

L0880684291 MFG #: Rexnord
Out of Stock
  • Chain Material: LF
  • Chain Number: 880TAB RT
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 4.5 in
  • Chain Width (Metric): 114.3 mm
  • Curve Retention Type: TAB
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: RubberTop
LF880TAB RT 4.5 Inch Wide RubberTop TableTop Chain With a Solid Dome High Friction 60 Shore-A Hardness Attachment Every Pitch. Molded In Tan Low Friction Material And Assembled With Stainless Steel Pins