PS880TAB BO-4.5IN

81430502 MFG #: Rexnord
Out of Stock
  • Chain Material: PS
  • Chain Material: PS
  • Chain Number: 880TAB BO
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 4.5 in
  • Chain Width (Metric): 114.3 mm
  • Curve Retention Type: TAB
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
PS880TAB 4.5 Inch Wide TableTop Chain With Tight Side-Flex Radius Molded In Silver Platinum Series Material And Assembled With Stainless Steel Pins