HP880TAB BO-3.25IN

81410921 MFG #: Rexnord
Out of Stock
  • Chain Material: HP
  • Chain Material: HP
  • Chain Number: 880TAB BO
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 3.25 in
  • Chain Width (Metric): 82.55 mm
  • Curve Retention Type: TAB
  • Rod/Pin Material: Stanless Steel
  • ST or NS: ST
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
HP880BO TAB 3.25 Inch Wide TableTop Chain With Tight Side-Flex Radius Molded In Brown High Performance Material And Assembled With Stainless Steel Pins