66M31XM XHB

767.09.31 MFG #: MCC
Out of Stock
  • Chain Material: SS
  • Chain Number: 66M
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 3.25 in
  • Chain Width (Metric): 82.55 mm
  • Curve Retention Type: Magnetflex
  • Rod/Pin Material: Stanless Steel
  • ST or NS: ST
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
66M31XM 3.25 Inch Wide MagnetFlex TableTop Chain With Hardened Pins Manufactured From 66-Series Stainless Steel Material