60M31XM
767.69.31 MFG #: Rexnord
Out of Stock
- Chain Material: SS
- Chain Number: 60M
- Chain Pitch: 1.5 in
- Chain Width (Imperial): 3.25 in
- Chain Width (Metric): 82.55 mm
- Curve Retention Type: Magnetflex
- Rod/Pin Material: Stanless Steel
- ST or NS: ST
- Straight or Side-Flex: Side-flexing
- Surface Type: Solid Top
60M31XM 3.25 Inch Wide MagnetFlex TableTop Chain Manufactured From 60-Series Stainless Steel Material