TP LF1873TAB GRIP-3.75IN

114-676-1 MFG #: Rexnord
Out of Stock
  • Base Chain Material: Steel
  • Chain Material: LF
  • Chain Material: LF
  • Chain Number: 1873TAB G
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 3.75 in
  • Chain Width (Metric): 95.25 mm
  • Curve Retention Type: TAB
  • Gripper Style: No Grippers
  • ST or NS: ST
  • Straight or Side-Flex: Side-flexing
  • Surface Type: SideGrip
LF1873TAB 3.75 Inch Wide SideGrip TableTop Loose Top Plate Molded In Tan Low Friction Material Supplied Without Grippers