P1843TAB SS-2IN

81404802 MFG #: Rexnord
Out of Stock
  • Base Chain Material: Stainless Steel
  • Chain Material: P
  • Chain Material: P
  • Chain Number: 1843TAB
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 2 in
  • Chain Width (Metric): 50.8 mm
  • Curve Retention Type: TAB
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
P1843TAB 2 Inch Wide TableTop Chain With Stainless Steel Base Chain And Top Plates Molded In White Chemical Resistant Material