AS1843TAB S-1.25IN

AS1843TK1.25 MFG #: Rexnord
Out of Stock
  • Base Chain Material: Steel
  • Chain Material: AS
  • Chain Material: AS
  • Chain Number: 1843TAB
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 1.25 in
  • Chain Width (Metric): 31.75 mm
  • Curve Retention Type: TAB
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top