MLF1701TAB-2.09IN ZN PINS

81434331 MFG #: Rexnord
Out of Stock
  • Chain Material: MLF
  • Chain Number: 1701TAB
  • Chain Pitch: 50 mm
  • Chain Width (Imperial): 2.09 in
  • Chain Width (Metric): 53.09 mm
  • Curve Retention Type: TAB
  • Rod/Pin Material: Zinc Plated Steel
  • ST or NS: ST
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
MLF1701TAB TableTop Chain Molded In Tan Medium Duty Low Friction Material And Assembled With Zinc Plated Pins