Idl*35 Trough Steel Eq R/G

72-GD6300-01 MFG #: Rex
Out of Stock
  • Belt Width: 72 in
  • Center Rolls Shell Length: 25 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 35 degrees
  • Weight: 90 LB
Idl*35 Trough Stl Eq R/g