60-GD6400-02 IDL*45TRGH ST EQ F/S

60-GD6400-02 MFG #: Rex
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 21 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 45 degrees
  • Weight: 100 LB
Idl*45 Trough Stl Eq Factory Sealed