60-GD6301-02 IDL*35TRGH ST UEQ F/S

60-GD6301-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 21 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 35 degrees
Idl*35 Trough Stl UEQ Factory Sealed