60-D6201 Troughing IdlER R/G
60-GD6201-01 MFG #: Rex
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 10.75 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 6.38 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 9.00 in
- Belt Width: 60 in
- Center Rolls Shell Length: 51 in
- Idler Type: Steel Unequal Length Roll Troughing
- Length from Bolt Mounting Center to Center Across Belt Width: 69 in
- Length of Idler Belt Width Direction at Mounting Surface: 71.50 in
- Lubrication Type: Regreaseable
- Material: Steel
- Mounting Pad Thickness at Bolts: 0.38 in
- Roll Diameter: 6.0 in
- Trough Angle: 20 degrees
- Weight: 116 LB
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
60-d6201 Troughing Idler R/g Steel Unequal