Idl*20 FaB Eq Trough R/G

60-GD5200-01 MFG #: Rex
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 21 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
  • Weight: 116 LB
Idl*20 FaB Eq Trough R/g