54-GD6200-01 IDL*20TRGH ST EQ R/G

54-GD6200-01 MFG #: Rexnord
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 19 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 20 degrees
Idl*20Trough Stl Eq R/g