Idl*20 Trough Steel Eq F/S

54-GD6200-02 MFG #: Rex
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 19 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 20 degrees
  • Weight: 105 LB
Idl*20Trough Stl Eq Factory Sealed