Idl*35 Trough Imp Eq F/S

54-GD5302-02 MFG #: Rex
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 19 in
  • Lubrication Type: Factory Sealed
  • Material: Rubber Disc
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
  • Weight: 105 LB
Idl*35 Trough Imp Eq Factory Sealed