48-GD6201-02 IDL*20TRGH ST UEQ F/S

48-GD6201-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 17 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 20 degrees
Idl*20Trough Stl UEQ Factory Sealed