Idl*20 Trough Steel UEQ R/G

48-GD6201-01 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 17 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 20 degrees
  • Weight: 92 LB
Idl*20Trough Stl UEQ R/g