42-GD5300-01 IDL*35TRGH ST EQ R/G

42-GD5300-01 MFG #: Rexnord
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 15 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
Idl*35 Trough Stl Eq R/g