Idl*35 Trough Steel Eq F/S

42-GD6300-02 MFG #: Rex
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 15 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 35 degrees
  • Weight: 80 LB
Idl*35 Trough Stl Eq Factory Sealed