Idl*20 Trough Steel Eq F/S

36-GD5200-02 MFG #: Rex
Out of Stock
  • Belt Width: 36 in
  • Center Rolls Shell Length: 13 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
  • Weight: 30 Lb
Idl*20Trough Stl Eq Factory Sealed