30-GD5200-02 IDL*20TRGH ST EQ F/S

30-GD5200-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 11 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
Idl*20Trough Stl Eq Factory Sealed