Idl*35 P/A Steel Eq R/G

30-GD6312-01 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 11 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 35 degrees
  • Weight: 147 LB
Idl*35 P/A Stl Eq R/g