54-GD6203-02 IDL*20TRGH IMP UEQ F/S

54-GD6203-02 MFG #: Rexnord
$0.00 /
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 10.75 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 6.38 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 9.00 in
  • Belt Width: 54 in
  • Center Rolls Shell Length: 45 in
  • Idler Type: Impact Unequal Length Roll Troughing
  • Length from Bolt Mounting Center to Center Across Belt Width: 63 in
  • Length of Idler Belt Width Direction at Mounting Surface: 65.50 in
  • Mounting Pad Thickness at Bolts: 0.38 in
  • Roll Diameter: 6.0 in
  • Trough Angle: 20 degrees
  • Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
  • Material: Rubber Impact
Idl 20Trough Imp UEQ Factory Sealed
QTY