42-GD6302-02 IDL*35TRGH IMP EQ F/S

42-GD6302-02 MFG #: Rexnord
Out of Stock
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 8.50 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.75 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 7.50 in
  • Belt Width: 42 in
  • Center Rolls Shell Length: 15 in
  • Idler Type: Impact Equal Length Roll Troughing
  • Length from Bolt Mounting Center to Center Across Belt Width: 51 in
  • Length of Idler Belt Width Direction at Mounting Surface: 53.00 in
  • Material: Rubber Impact
  • Mounting Pad Thickness at Bolts: 0.31 in
  • Roll Diameter: 6.0 in
  • Trough Angle: 35 degrees
  • Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
Idl*35 Trough Imp Eq Factory Sealed