42-GD5202-02 IDL*20TRGH IMP EQ F/S

42-GD5202-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 42 in
  • Center Rolls Shell Length: 15 in
  • Material: Rubber Impact
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
Idl*20Trough Imp Eq Factory Sealed