30-GD6302-02 IDL*35TRGH IMP EQ F/S

30-GD6302-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 11 in
  • Material: Rubber Impact
  • Roll Diameter: 6.0 in
  • Trough Angle: 35 degrees
Idl*35 Trough ImpeqFactory Sealed