30-GD6202-02 IDL*20TRGH IMP EQ F/S
30-GD6202-02 MFG #: Rexnord
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 8.50 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.75 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 7.50 in
- Belt Width: 30 in
- Center Rolls Shell Length: 11 in
- Idler Type: Impact Equal Length Roll Troughing
- Length from Bolt Mounting Center to Center Across Belt Width: 39 in
- Length of Idler Belt Width Direction at Mounting Surface: 41.00 in
- Material: Rubber Impact
- Mounting Pad Thickness at Bolts: 0.31 in
- Roll Diameter: 6.0 in
- Trough Angle: 20 degrees
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
Idl*20Trough Imp Eq Factory Sealed