24-GD6025-01 IDL D 4.25 RISE IMP R/G

24-GD6025-01 MFG #: Rexnord
Out of Stock
  • Belt Width: 24 in
  • Center Rolls Shell Length: 27 in
  • Material: Rubber Impact
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
Idl D 4.25 Rise Imp R/g