60-GD6051-02 IDL*A/S 4.5 DRP ST F/S

60-GD6051-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 63 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
Idl*a/s 4.5 Drp Stl Factory Sealed