60-GD5312-02 IDL*35 P/A ST EQ F/S

60-GD5312-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 21 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
Idl*35 P/A Stl Eq Factory Sealed