60-GD5312-01 IDL35*P/A ST EQ R/G

60-GD5312-01 MFG #: Rexnord
Out of Stock
  • Belt Width: 60 in
  • Center Rolls Shell Length: 21 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
Idl35*P/A Stl Eq R/g