54-GD6056-01 RTN P/A RBDSC L/L RG

54-GD6056-01 MFG #: Rexnord
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 57 in
  • Material: Rubber Disc
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
Rtn P/A DscruB Ang/ang Rg