54-GD6051-02 IDL*A/S 4.5 DRP ST F/S
54-GD6051-02 MFG #: Rexnord
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 5.00 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 6.25 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 3.75 in
- Belt Width: 54 in
- Center Rolls Shell Length: 57 in
- Length from Bolt Mounting Center to Center Across Belt Width: 63 in
- Length of Idler Belt Width Direction at Mounting Surface: 65.50 in
- Material: Steel
- Mounting Pad Thickness at Bolts: 0.18 in
- Overall Base Length Belt Travel Direction: 15 in
- Rise of Mounting Pad Surface to Center of Roll: 4.50 in
- Roll Diameter: 6.0 in
- Trough Angle: 0 degrees
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.69 in
Idl*a/s 4.5 Drp Stl F / S