54-GD6031-01 IDL*P/A 4.75RIS ST R/G

54-GD6031-01 MFG #: Rexnord
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 57 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
Idl*P/A 4.75ris Stl R/g