Idl*20 P/A Steel Eq R/G

54-GD6212-01 MFG #: Rex
Out of Stock
  • Belt Width: 54 in
  • Center Rolls Shell Length: 19 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 20 degrees
  • Weight: 100 LB
Idl*20 P/A Stl Eq R/g