48-GD6059-02 IDL*P/A 4.5DRP PLAS F/S

48-GD6059-02 MFG #: Rexnord
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 51 in
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
Idl*P/A 4.5drp Plas Factory Sealed