Idl *35 P/A Steel Eq F/S

48-GD6312-02 MFG #: Rex
Out of Stock
  • Belt Width: 48 in
  • Center Rolls Shell Length: 17 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 35 degrees
  • Weight: 194 LB
Idl *35 P/A Stl Eq Factory Sealed