36-GD6056-02 RTN P/A RBDSC L/L FS

36-GD6056-02 MFG #: Rex
Out of Stock
  • Belt Width: 36 in
  • Center Rolls Shell Length: 39 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 162 LB
Rtn P/A DscruB Ang/ang Fs