30-GD6312-02 IDL*35 P/A ST EQ F/S
30-GD6312-02 MFG #: Rexnord
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 8.62 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.75 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 7.50 in
- Belt Width: 30 in
- Center Rolls Shell Length: 11 in
- Length from Bolt Mounting Center to Center Across Belt Width: 39 in
- Length of Idler Belt Width Direction at Mounting Surface: 41.00 in
- Material: Steel
- Mounting Pad Thickness at Bolts: 0.25 in
- Roll Diameter: 6.0 in
- Trough Angle: 35 degrees
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
Idl*35 P/A Stl Eq Factory Sealed