Idl*20 P/A Steel Eq F/S

30-GD5212-02 MFG #: Rex
Out of Stock
  • Belt Width: 30 in
  • Center Rolls Shell Length: 11 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
  • Weight: 145 LB
Idl*20 P/A Stl Eq Factory Sealed